Skip to main content

Please Select Your Country/Language Preferences

PH36382.jpg image

Conductor Insulation Stripping Tool, 4 x 4

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Length 1(L1): 4 1/2"
Length 2(L2): 5"
Length 1(L1): 114 mm
Length 2(L2): 127 mm
Material: Aluminum;Steel

Diagrams

Resources Video
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy