USC Universal Strut Clamp for Copper Tube
USC Universal Strut Clamp for Copper Tube
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Features
- Consists of two clamps, nut and bolt
- Fits into open side of strut channel
- "FM® Specification Tested (from 1/2"" to 4"" of Copper Tube Size)"
Specifications
Finish | Polyester |
Material | Steel |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.