Skip to main content

Please Select Your Country/Language Preferences

PH38445.jpg image

nVent CADDY Speed Link SLS with Wedge Anchor

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Wire Rope Diameter 2 mm
Static Load Safety Factor 5:1
Finish Electrogalvanized
Material Steel;Polypropylene;Zinc Alloy
Complies With SMACNA HVAC-DCS
Data Copied
Metric   |   Imperial
Hole Size (HS) 0.31 – 0.38"
Slot Size (SS) 0.31" x 0.25" - 0.31" x 0.38"
Width (W) 0.63"
Height 2 (H2) 1.7"
Height 1 (H1) 2.1"
Slot Size (SS) 8 x 6.5 mm - 8 x 10 mm
Hole Size (HS) 8 – 10 mm
Width (W) 16 mm
Height 2 (H2) 43.5 mm
Height 1 (H1) 53 mm
Thread Size (TS) M8
Thickness (T) 0.15" Max
Thickness (T) 4 mm Max

Diagrams

Application images Resources 3D models
Video
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy