Branch Line Restraint Structure Attachment to Threaded Hole
Branch Line Restraint Structure Attachment to Threaded Hole
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
3D models
Features
- "Swivel barrel nut accepts 3/8"" or 1/2"" (M10 or M12) threaded rod"
- Attaches to concrete anchors or structural attachments with female threads
- Can be used for bolting through steel
Specifications
Finish | Electrogalvanized |
Material | Steel |
Certifications
AON Fire Protection, Rigid Seismic NZS 4541:2020
English
NZS 4515:2009
UL VGMY.EX3956
English
UL 203A
UL VGMY.EX3956
UL 203A
FM Approved, Seismic
English
FM 1950-2013
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.