Skip to main content

Please Select Your Country/Language Preferences

A10000556

IceStop Self-Regulating Cable Kit

nVent RAYCHEM IceStop self-regulating trace heating cable kits provide roof and gutter de-icing, suitable for all standard materials of gutters and drainpipes. Power output is 36 W/m at 0 °C in ice water, 18 W/m at 0 °C in air.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Min Installation Temperature 0 °F
Nominal Cable Weight 0.08 lb/ft
Nominal Height 0.24 in
Nominal Width 0.54 in
Nominal Height 6 mm
Cold Lead Length 8 m
Nominal Width 14 mm
Nominal Power Output, In Air @ 0°C, 230V 18 W/m
Cold Lead Length 26 ft
Nominal Power Output, In Ice Water @ 0°C, 230V 36 W/m
Max Continuous Exposure Temperature, Power On 65 °C
Max Intermittent Exposure Temperature, Power On 85 °C
Nominal Cable Weight 120 g/m
Max Continuous Exposure Temperature, Power On 150 °F
Max Intermittent Exposure Temperature, Power On 185 °F
Supply Voltage 220 – 240 V
Max Cumulative Hours for Intermittent Exposure 800 h
Min Installation Temperature -18 °C
Color Black
Ground Path Type Braid
Outer Jacket Material Modified Polyolefin
Heating Cable Technology Self-Regulating
Data Copied
Metric   |   Imperial
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing