Skip to main content

Please Select Your Country/Language Preferences

A10000051

FrostGuard-ECO Electronic Thermostat

nVent RAYCHEM FrostGuard-ECO is an electronic line sensing or ambient thermostat for FrostGuard self-regulating heating cable kits in pipe freeze protection applications.

Read more Download Specifications
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Width 2.75 in
Depth 3.54 in
Height 3.93 in
Current Rating 10 A
Width 70 mm
Depth 90 mm
Height 100 mm
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing