Industrial Oil MiniChiller, TCO
Hover to magnify image or click to enlarge
Industrial Oil MiniChiller, TCO
Industrial Oil Chillers provide precision and reliability, in a robust modular design. With outputs from 900W up to 67kW, 900W up to 4500W
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Hermetic reciprocating compressor, cooled by the refrigerant, complete with thermal cut-out
- Refrigeration circuit is complete with charging port, drier filter, expansion valve, high- and low-pressure safety switch
- Brazed stainless-steel evaporator plate
- Finned high-efficiency copper tube condensing coil, complete with safety grille
- Axial fan, complete with electrical protection and safety grille
- Hydraulic circuit with gear pump without a tank
- The TX110 controller manages the chiller’s operation, provides warnings and a general fault alarm
- Fluid type: ISO VG 32
- Settable fluid temperature range: +25 °C to +40 °C
Specifications
Certification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.