Universal Busbar Support, High Ampacity
Universal Busbar Support, High Ampacity
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
3D models
Video
Features
- Universal fixing system
- Installs quickly and easily
- Extremely robust construction
- Screws are made from non-magnetic stainless steel
- Halogen free insulators
Specifications
Flyer
Installation Manual / Instruction Sheet
Certifications
IEC 61439-1 EN Busbar Supports
English
IEC 61439-1 (2017)
IEC 61439-1 FR Busbar Supports
English
IEC 61439-1 (2017)
Bureau Veritas 41941 BV
English,French
ACE 14/163/4
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.