nVent ERIFLEX FleXbus Firestop Block FBB
nVent ERIFLEX FleXbus Firestop Block FBB
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Video
Features
- Highly-elastic moldable block
- Easy access for difficult-to-reach openings
- Age, smoke and damp resistant
- Re-enterable and repairable
- Excellent adhesion
- No backing material required
- F-rating / E-rating up to 2 hours
- T-rating / I-rating up to 2 hours
Specifications
Color | Red;Brown |
Width (W) | 17.72" Max |
Height (H) | 19.68" Max |
Width (W) | 450 mm Max |
Height (H) | 500 mm Max |
Brochure
Engineering Specification
Installation Manual / Instruction Sheet
Safety Data Sheet
Technical Handbook
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.