Air Terminal Base, Stamped Adjustable, Imperial Thread


Air Terminal Base, Stamped Adjustable, Imperial Thread
Details
Application images
Resources
CAD
Features
- For use on flat, vertical or sloping surfaces
- Air terminal support tab is field adjustable, eliminating the need for swivel adaptors
- Available pre-configured for vertical applications
- Install with adhesive or screw down fixings
- Positive single bolt tension for multi-directional cable clamping
Specifications
Brochure
Certifications
UL OVTZ.E202878
English
ANSI/UL 96
UL OVTZ.E202878
ANSI/UL 96
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.