nVent LENTON Speed Sleeve Coupler
Hover to magnify image or click to enlarge
nVent LENTON Speed Sleeve Coupler
The nVent LENTON Speed Sleeve splice is a proven, quick and economical method of making compression-only splices in steel reinforced concrete projects. The system is designed to allow compressive loads to be transferred by aligning square cut reinforcing steel bar ends.
nVent LENTON Speed Sleeve is simple and easy to install. The small dimensions of the sleeve generally eliminate the need for additional concrete cover on the reinforcing steel because the sleeve is typically thinner than the column stirrups.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Features
- Bars can be individually secured
- Fast, one-man installation
- Requires only a lightweight ratchet wrench to install
- Can be used on bundled bars
- Self supporting; no tack welding is needed
- Transition splices can be made using simple adaptor inserts
Specifications
Finish | Electrogalvanized |
Material | Steel |
Technical Handbook
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.