Immersion Coil Chiller, TCI
Hover to magnify image or click to enlarge
Immersion Coil Chiller, TCI
The Immersion Coil chillers quickly and efficiently cool water or oil through its immersion coiled evaporators, designed to withstand industrial applications. Units are available in outputs from 6000W to 20450W.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Ambient temperature operating limits: +15 °C to +45 °C
- Sound pressure level ( dB(A) ): 57 | 60
- Secondary supply voltage (V): 230V-24V AC
- Refrigerant gas (HFC): R134A | R410A
- Temperature precision (K): +/- 1
- Fluid type: Emulsion 90% water - 10% oil
- Settable fluid temperature range: +15 / +25 water or emulsion max 5 cSt - 40°C +20 / +30 mineral oil 32 cSt - 40°C
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.