Chiller for Contaminated Fluid, TAU
Hover to magnify image or click to enlarge
Chiller for Contaminated Fluid, TAU
The Industrial Chiller for Contaminated fluids allows for allows dirty fluids to be cooled while guaranteeing the highest levels of performance. The tube bundle heat exchanger enables allows dirty fluids to be cooled while guaranteeing the lowest maintenance costs.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Ambient temperature operating limits: +15 °C to +45 °C
- Sound pressure level ( dB(A) ): 57
- "IN/OUT liquid connections (mm): 3/4"""
- Storage tank capacity (l): 50
- Pump type: Centrifugal
- Secondary supply voltage (V): 230 V AC
- Refrigerant gas (HFC): R134A
- Temperature precision (K): +/-2
- Fluid type: Emulsion 90% water - 10% oil
- Settable fluid temperature range: +8 °C to +25 °C
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.