nVent CADDY Pyramid Universal Support
nVent CADDY Pyramid Universal Support
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
3D models
Features
- Captive stainless steel nuts allow for custom attachment methods to the support base including easy attachment of stainless steel strut, threaded rod or other project-specific hardware
- Foam bottom offers low abrasion interface for better roof membrane protection
- Compatible with roof surfaces including single ply, bituminous, metal and spray foam
- Provides superior load distribution, even with varying rooftop surfaces
- Multiple sizes and load ratings offer the ability to tailor the solution to the application
- "Includes square holes for creating an H-Frame with a 12"" (305 mm) cross support (PBU16 only)"
- Base is manufactured from UV-stabilized thermoplastic material
Specifications
Static Load Safety Factor | 3:1 |
Material | Polyethylene; Polypropylene; Stainless Steel 18-8 (EN 1.4305) |
Temperature | −45 to 65 °C |
Temperature | −50 to 150 °F |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.