Skip to main content

Please Select Your Country/Language Preferences

PH38636.jpg image

ELFM Female-to-Male Extension

nVent LENTON ELFM Female-to-Male Extensions are a unique problem solver for the nVent LENTON taper-threaded splicing system. The extensions are ordered to customer specified lengths and are machined to have a female nVent LENTON taper thread on one end and a male nVent LENTON taper thread on the other. These extensions can be used in conjunction with the entire nVent LENTON taper threaded coupler product line to increase the length of either the reinforcing steel or nVent LENTON couplers.

Read more Download Specifications
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Finish: Plain
Material: Steel
Designed to Meet: AASHTO;ABNT NBR 8548:1984;ACI 318 Type 1 (125% Specified Yield);ACI 318 Type 2 (Specified Tensile);ACI 349;ACI 359;AS3600;BS EN 1992-1-1;BS EN 1992-2;CAN/CSA - N287.2/.3/.4;DIN EN 1992-1-1;Eurocode 2;IBC Type 1 (125% Specified Yield);IBC Type 2 (Specified Tensile);ISO 15835;NEN EN 1992-1-1;NF A 35-020-1;NF EN 1992-1-1;ÖNORM EN 1992-1-1;Sellafield Ltd. Std. ES_0_3110;US Army Corps of Engineers;CAN/CSA - A23.3

Diagrams

Application images Resources 3D models
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy