ABS Adjustable Busbar Support High Ampacity Kit
ABS Adjustable Busbar Support High Ampacity Kit
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Replaces screws included with ABS Adjustable Busbar Support Insulator Module to support larger busbars
- Kit includes two screws
- RoHS compliant
Specifications
Material | Stainless Steel 304 (EN 1.4301) |
Installation Manual / Instruction Sheet
Certifications
IEC 61439-1 EN Busbar Supports
English
IEC 61439-1 (2017)
IEC 61439-1 FR Busbar Supports
English
IEC 61439-1 (2017)
CE, ERIFLEX ABS
English
EN 61439-1
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.