AMC-F5 Mechanical Thermostat
AMC-F5 Mechanical Thermostat
nVent RAYCHEM AMC-F5 is a thermostat for pipe freeze protection heat tracing applications in non-hazardous locations. It has a fixed set point of 40 °F/5 °C, used in either ambient or surface sensing modes, it can control a single heat tracing circuit or switch multiple circuits through a contactor.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple to install and operate, single cable entry through 3/4" (19 mm) through hole
- Energy saving, ambient or line sensing control thermostat
- Electrical rating and switch: 22 A at 125/250/480 VAC, SPST switch
- Enclosure: TYPE 4X, UV-resistant, thermoplastic
- Reliable during long life: 2 year product warranty available, maintenance free
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.