Heaters Select FiltersCloseApply Filter byFilter applied: 1Clear filters Metric | Imperial Collapse allExpand all Applications Controls and Drives (16) Hazardous Environments (10) Power Distribution (16) Quick Ship No (16) Yes (10) Height 1.1 in (2) 1.97 in (1) 3.5 in (2) 3.9 in (2) 3.93 in (1) 4.3 in (1) 5.5 in (4) 7.25 in (1) 7.5 in (6) 8.9 in (3) 12.8 in (3) View All View Less Apply Height 28 mm (2) 50 mm (1) 89 mm (2) 99 mm (2) 100 mm (1) 109 mm (1) 140 mm (4) 184 mm (1) 191 mm (6) 226 mm (3) 325 mm (3) View All View Less Apply Width 0.9 in (2) 1.5 in (2) 1.6 in (2) 1.98 in (1) 2 in (1) 2.4 in (1) 2.8 in (1) 4 in (4) 4.25 in (4) 5 in (2) 9 in (6) View All View Less Apply Width 23 mm (2) 38 mm (2) 41 mm (2) 50 mm (1) 51 mm (1) 61 mm (1) 71 mm (1) 102 mm (4) 108 mm (4) 127 mm (2) 229 mm (6) View All View Less Apply Depth 1 in (2) 1.2 in (2) 2 in (1) 2.4 in (6) 3 in (2) 3.5 in (1) 4 in (4) 4.3 in (2) 4.38 in (4) 6.53 in (2) View All View Less Apply Depth 25 mm (2) 30 mm (2) 51 mm (1) 61 mm (6) 76 mm (2) 89 mm (1) 102 mm (4) 109 mm (2) 111 mm (4) 166 mm (2) View All View Less Apply Nominal Voltage 115 V (17) 220 V (7) Nominal Capacity Watts 10 W (2) 20 W (1) 30 W (1) 50 W (2) 60 W (1) 80 W (1) 100 W (2) 200 W (3) 300 W (1) 400 W (4) 600 W (2) 800 W (2) 1300 W (2) View All View Less Apply Max Current 0.49 (1) 0.8 (1) 0.95 (1) 0.98 (1) 1.2 (1) 1.86 (1) 1.89 (1) 2.5 (2) 3.69 (1) 3.72 (1) 4.5 (1) 5.7 (1) 7.37 (1) 8 A (1) 11.5 (1) View All View Less Apply Filter1Filter applied: 1Category: HeatersView All Filters (1) SubcategoriesElectric HeatersDetailsHazardous Location HeatersDetailsSemiconductor HeatersDetailsTouch-Safe HeatersDetails