PDBS Polyamide Braided Sleeve
PDBS Polyamide Braided Sleeve
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Features
- Expandable cabling sleeves for many applications
- Flexible bundling and mechanical protection of electrical cables and wires
- Packed in easy dispense boxes
- Halogen free
- RoHS compliant
Specifications
Density | 0.07 |
Density | 1.14 |
Material | Polyamide |
Flammability Rating | UL® 94V-2 |
Working Temperature | −40 to 120 °C |
Working Temperature | −40 to 248 °F |
Coverage Efficiency | ||||||
Part Number | Diameter | |||||
Nom | Coverage | Min | Coverage | Max | Coverage | |
PDBS5x | 5 mm | 97% | 4 mm | 100% | 8 mm | 90% |
PDBS8x | 8 mm | 94% | 6 mm | 100% | 10 mm | 91% |
PDBS10x | 10 mm | 95% | 8 mm | 100% | 14 mm | 94% |
PDBS12x | 12 mm | 96% | 10 mm | 100% | 16 mm | 94% |
PDBS16x | 16 mm | 96% | 14 mm | 100% | 18 mm | 98% |
PDBS20x | 20 mm | 95% | 16 mm | 100% | 25 mm | 99% |
PDBS30x | 30 mm | 90% | 20 mm | 100% | 35 mm | 92% |
PDBS40x | 40 mm | 90% | 30 mm | 100% | 45 mm | 94% |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.