Ground Rod Clamp, U-Bolt, Tinned, One Conductor
Ground Rod Clamp, U-Bolt, Tinned, One Conductor
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Tinned finish provides a theft-deterrent appearance
- Accepts conductors in both parallel and perpendicular orientations
Specifications
Material | Bronze; Stainless Steel 304 (EN 1.4301) |
Finish | Tinned |
Conductor Orientation (Parallel or Perpendicular) | |||||
GC064 | Conductor Size (Stranded) | ||||
Nominal Ground Rod Diameter | 16mm² | 25mm² | 35mm² | 50mm² | 70mm² |
5/8" copper-bonded ground rod | Par. | Par. | Par. | Perp. | Perp. |
5/8" galvanized/stainless steel ground rod | Par. | Par. | - | Perp. | Perp. |
3/4" copper-bonded ground rod | Par. | - | - | Perp. | Perp. |
3/4" galvanized/stainless steel ground rod | - | - | - | Perp. | - |
GC065 | Conductor Size (Stranded) | ||||
Nominal Ground Rod Diameter | 16mm² | 25mm²-70mm² | 95mm² | 120mm² | |
5/8" copper-bonded ground rod | Par. | Both | Both | Par. | |
5/8" galvanized/stainless steel ground rod | Par. | Both | Both | Par. | |
3/4" copper-bonded ground rod | Par. | Both | Both | - | |
3/4" galvanized/stainless steel ground rod | Par. | Both | - | - |
Brochure
Flyer
Certifications
cUL KDER7.E220029
English
CSA C22.2 No. 41
cUL KDER7.E220029
CSA C22.2 No. 41
UL KDER.E220029
English
ANSI/UL 467
UL KDER.E220029
ANSI/UL 467
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
WARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.