P9J Weldable Position Coupler
P9J Weldable Position Coupler
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
3D models
Video
Features
- Designed for connecting reinforcing bar perpendicular to structural steel sections or plates when the mating bar cannot be rotated and is free to move in its axial direction
- Ideal for connecting hooked reinforcing bar to structural steel elements
- Internally taper threaded on one end, with the other end prepared for welding
- Machined from weldable grades of steel
Specifications
Finish | Plain |
Material | Steel |
100% U.S. Domestic Content | Yes |
Designed to Meet | AASHTO;ABNT NBR 8548:1984;ACI 318 Type 1 (125% Specified Yield);ACI 318 Type 2 (Specified Tensile);ACI 349;ACI 359;AS3600;CAN/CSA - N287.2/.3/.4;IBC Type 1 (125% Specified Yield);IBC Type 2 (Specified Tensile);US Army Corps of Engineers;CAN/CSA - A23.3 |
Installation Manual / Instruction Sheet
Technical Handbook
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.