Skip to main content

Please Select Your Country/Language Preferences

PH41001.jpg image

MT02 Male Taper Stud

The nVent LENTON Ultimate MT02 Male Taper Stud is designed for high performance applications, efficiently creating mechanical reinforcing bar connections. The LENTON self-aligning taper-thread reduces misalignment issues and helps eliminate cross-threading during installation. The MT02 Male Taper Stud is used in conjunction with the nVent LENTON Ultimate FT02 Female Standard Coupler for bar-to-bar connections, and the nVent LENTON Ultimate PM09 Female Position Assembly for position/caging connections.

Additionally, the MT02 Male Taper Stud can be used in High Cycle Fatigue applications and exceeds BS 8597 performance requirements with BS 4449 grades B500 B and C reinforcing bar. Contact your nVent LENTON representative for more information.

Read more
  • CARES
Download Specifications
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Finish Plain
Material Steel
Designed to Meet AASHTO;ABNT NBR 8548:1984;ACI 318 Type 1 (125% Specified Yield);ACI 318 Type 2 (Specified Tensile);ACI 349;ACI 359;AS3600;BS EN 1992-1-1;BS EN 1992-2;CAN/CSA - N287.2/.3/.4;DIN EN 1992-1-1;Eurocode 2;IBC Type 1 (125% Specified Yield);IBC Type 2 (Specified Tensile);ISO 15835;NEN EN 1992-1-1;NF A 35-020-1;NF EN 1992-1-1;ÖNORM EN 1992-1-1;Sellafield Ltd. Std. ES_0_3110;US Army Corps of Engineers;CAN/CSA - A23.3

Diagrams

Application images Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy