Skip to main content

Please Select Your Country/Language Preferences

PH34779.jpg image

A12 Standard Coupler, Modified

This coupler is modified to specifically meet the requirements of the Sellafield Engineering Standard ES_0_3110, CARES Appendix TA1-C, Class B and CARES Appendix TA1-C, Class A (when combined with nVent LENTON Plus)

Read more Read less
  • CARES
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Designed to Meet AASHTO; ABNT NBR 8548:1984; ACI 318 Type 1 (125% Specified Yield); ACI 318 Type 2 (Specified Tensile); ACI 349; ACI 359; AS3600; BS EN 1992-1-1; BS EN 1992-2; CAN/CSA - N287.2/.3/.4; DIN EN 1992-1-1; Eurocode 2; IBC Type 1 (125% Specified Yield); IBC Type 2 (Specified Tensile); ISO 15835; NEN EN 1992-1-1; NF A 35-020-1; NF EN 1992-1-1; ÖNORM EN 1992-1-1; Sellafield Ltd. Std. ES_0_3110; US Army Corps of Engineers; CAN/CSA - A23.3

Diagrams

Resources Video
Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy