ISO Low Voltage Insulators, Imperial Thread
ISO Low Voltage Insulators, Imperial Thread
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
3D models
Features
- Great stability of electrical and mechanical parameters
- High resistance to leakage current
- UL® Recognized in E125470 and evaluated for dielectric withstand rating of 1,500 VAC/DC
- Halogen free
- RoHS compliant
Specifications
Finish | Electrogalvanized |
Material | Glass Fibre Reinforced Polyester; Steel |
Flammability Rating | UL® 94V-0 |
Working Temperature | −40 to 130 °C |
Working Temperature | −40 to 266 °F |
Brochure
Engineering Specification
Installation Manual / Instruction Sheet
Certifications
cUR QEUY8.E125470
English
CSA C22.2 No. 29, CSA C22.2 No. 244
cUR QEUY8.E125470
CSA C22.2 No. 29, CSA C22.2 No. 244
UR QEUY2.E125470
English
ANSI/UL 67, ANSI/UL 891
UR QEUY2.E125470
ANSI/UL 67, ANSI/UL 891
CSA-Comp 4641-30
English
CSA C22.2 No. 29
CSA-Comp 4641-30
CSA C22.2 No. 29
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.