FleXbus HCBC Clamp, 160 mm x 220 mm
![PH41615.png PH41615.eps image](/sites/default/files/styles/product_and_sku_image_582x334_no_crop/public/acquiadam/assets/PH41615.png.webp?itok=8aaUOCIf)
![PH41615.png PH41615.eps image](/sites/default/files/styles/product_and_sku_image_582x334_no_crop/public/acquiadam/assets/PH41615.png.webp?itok=8aaUOCIf)
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
CAD
Video
Features
- Rigid design assures even contact pressure
- Installs quickly and easily
- Ideal for on-site modifications
- Made with non-magnetic material stainless steel for high-current connections to prevent the formation of magnetic fields
- Contains crimped self-locking nut for vibration resistance and easy installation
- No drilling needed to fix the FleXbus Conductor on the transformer/power supply palm
- Includes voltage detection connecting point
- RoHS compliant
Specifications
PRODUCT ATTRIBUTES
Engineering Specification
Installation Manual / Instruction Sheet
Technical Handbook
Certifications
ERIFLEX FleXbus LSHFFR CC13323
English
IEC 61034-2; ISO 5659-2; UL 2885; IEC 60754-1; IEC 62821-2; UL 94; IEC 60695-2
IEC 61439-1 FleXbus 1X01084-06
English,French
IEC 61439-1
UR, QEUY2.E125470, FleXbus HCBC Clamps/Plates
English
ANSI/UL 67, ANSI/UL 891
FleXbus Temp. Rise
English
IEC 61439-1, IEC 60364
CE, ERIFLEX FleXbus
English
EN IEC 61439-1; EN IEC 60364; EN IEC 61914
![](https://i.ytimg.com/vi_webp/s4cXDUfS_Fc/sddefault.webp)
![](https://i.ytimg.com/vi_webp/34MhHPPpyKo/sddefault.webp)
![](https://i.ytimg.com/vi_webp/1BlT4COIJ9M/sddefault.webp)
![](https://i.ytimg.com/vi_webp/ARasiTqfBZI/sddefault.webp)
![](https://i.ytimg.com/vi_webp/aseWv5-7OZQ/sddefault.webp)
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.