Skip to main content

Please Select Your Country/Language Preferences

PH41597.eps image

nVent ERIFLEX FleXbus Conductor

nVent ERIFLEX FleXbus Conductor is ready-to-use from one side with direct connection to busbar or circuit-breaker palm. It is an innovative and patented connection solution between two pieces of electrical equipment (such as a transformer, switchboard or generator). FleXbus Advanced maintains a high level of reliability and creates an easy and customizable connection on-site without additional design study, specific specialized workforce or expensive tools. The FleXbus Conductor is insulated with a low-smoke, halogen-free, flame-retardant (LSHFFR), high-temperature and class II material. FleXbus Conductor is a flexible, copper-plated, aluminum flat braid with insulation available from 2 to 25 meters length and under different cross section for 500A to 6300A applications. It allows for connection from the power supply to switchgear with only one conductor per phase up to 1600kVA and with two conductors per phase up to 3150kVA.

Read more Read less
  • RoHS
  • CE, ERIFLEX FleXbus
  • ESTI ERIFLEX FleXbus
  • EAC
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Wire Diameter 0.2 mm
Insulation Thickness 2.5 – 3.5 mm
Dielectric Strength 20 kV/mm
Nominal Voltage, IEC 1000 V; 1500 V
Max Working Voltage, EN 50264-3-1 6000 V
Connector Material Copper
Conductor Material Copper Clad Aluminum
Euroclass CPR Eca - s2, d2, a3
Complies With IEC® 60695-2-11 (Glow Wire Test 960 °C); IEC® 61439.1; IEC® 61439.1 Class II; IEC® 60364
Halogen Free Rating UL® 2885; IEC® 60754-1; IEC® 62821-2
Low Smoke Rating IEC® 61034-2; ISO 5659-2; UL® 2885
Mechanical Resistance Rating IK09
Insulation Material Thermoplastic Elastomer
Connector Finish Tinned
UV Resistance Rating UL® 2556; UL® 854
Flammability Rating UL® 94V-0
Working Temperature −50 to 115 °C
Working Temperature −58 to 239 °F
Insulation Elongation 500 % min
Data Copied
Metric   |   Imperial
Installation Standard AS 3008; BS 7671; CEI 64-8; CSN; DIN VDE 0100; HD 384; IEC® 60364; NBR 5410; NEN 1010; NFC 15-100; NIBT-NIN; NP (2002); ÔNORM; REBT; RGIE-AREI
Current Coefficient According to Temperature Rise
Temperature Rise ΔT 30°C ΔT 40°C ΔT 45°C ΔT 50°C ΔT 55°C ΔT 60°C ΔT 65°C ΔT 70°C
Derating Coefficient 0.71 0.82 0.87 0.91 0.96 1.00 1.04 1.08

Diagrams

Application images Resources
3D models
Video
Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy