- Brands
- Applications
- Product Type
- Product Family
- Power
- Socket Type
- Type
- Frame Material
- Handle Type
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Wall Type
- Rack Width 1
- Rack Width 2
- Door Type
- Front Finish
- Function
- Width
- Groove Width
- Access
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 384 results (3032 items)

Tape Conductor
Flat copper low impedance down conductor to be used in lightning protection or grounding applications.
- Lower impedance than equivalent sized round conductor
- Used for lightning protection system dow...

Dynasphere Air Terminal, MKIV
Lightning protection Dynasphere Air Terminal.
- Dynamic response to the approach of a lightning downleader
- Non-radioactive technology
- No external power required
- Three replaceable terminals for specific...

Stamped Bonding Plate
Stamped Bonding Plate for structural steel application.
- Stamped bonding plate suitable for struc...
- Listed to UL® 96

EuropacPRO Guide Rails to Accomodate Conduction Cooled Assemblies
The adapter is the interface between a subrack and the conduction cooled assemblies (CCAs).
- Adapter to hold conduction cooled assemb...

PVT1 Photovoltaic Surge Protection Class I+II
Uniquely designed for protection of centralized solar inverters on the DC input side and string boxes.
- Uniquely designed for protection of cent...
- Thermal protection included to ensure safe failure modes
- Compact, yet high surge rated pluggable ...

Interscale Flexible Heat Conductor (FHC), 20 mm
Conductor block expands/contracts vertically to compensate for tolerance stack up and optimizes surface contact.
- Designed for Intel, AMD, Via, Freescale,...
- Provides industry-leading conduction coo...
- Patent pending conduction cooling soluti...
- Secured to PCB with thermally conductive adhesive tape

nVent ERICO Cu-Bond Round Conductor
Theft-deterrent; and offers a steel core which is hard to cut with hand tools.
- Theft-deterrent; steel core is hard to cut with hand tools
- Cost-effective; copper bonded to a steel...
- Superior corrosion resistance; applicati...
- Copper-bonded coating will not crack or ...

EuropacPRO EMC Shielding Kit Front/Rear Panel to Horizontal Rail
The contact strip clips onto the horizontal rail and makes the contact to front or rear panel.
- The EMC contact strip is clipped onto th...

ISOnV Insulated Conductor
- Provides protection of equipment against...
- Field terminated with separately ordered termination kits

Varistar CP Frame
Varistar welded steel frame for high static load requirments. For 19", ETSI or mounting plate integration.
- Welded, finish powder-coated, black gray, RAL 7021
- St, 1.5 mm, zinc-plated, with central GND/grounding point
- Static load-carrying capacity max. 1600 kg
- Please order adjustable feet separately

1 U Air Deflector for 19" Fan Tray
Air deflector with 1 U height to guide the air from front to top or from bottom to rear.
- Assembly options: – One fan tray: cool a...
- Optimised cooling together with 19" fan trays
- Vertical buildup of heat is avoided via improved airflow
- Optional filter mat, simple to swap during operation

Varistar CP Mobile Frame
Varistar welded steel frame for high static load requirments. For 19", ETSI or mounting plate integration. For mobile ap...
- Welded, finish powder-coated, black gray, RAL 7021