nVent ERIFLEX Spirflex Spiral Sleeve
nVent ERIFLEX Spirflex Spiral Sleeve
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Features
- Expandable cabling sleeves for many applications
- Spiral structure allow cables to branch out at any point
- Flexible bundling and mechanical protection of electrical cables and wires
- Packed in easy dispense boxes
- Halogen free
Specifications
Material | Polyethylene |
Flammability Rating | UL® 94HB |
Working Temperature | -50 to 85 °C |
Working Temperature | -58 to 185 °F |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.