Skip to main content

Please Select Your Country/Language Preferences

PH2311.jpg image

Universal Busbar Support with Neutral Circuit

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Max Working Voltage, IEC (Ui) 1000; 1500
Material Steel;Glass Fibre Reinforced Polyamide
Complies With IEC® 60439.1;IEC® 61439.1;IEC® 60695-2-11 (Glow Wire Test 960 °C)
Flammability Rating UL® 94V-0
Working Temperature -40 to 130 °C
Working Temperature -40 to 266 °F
Data Copied
Metric   |   Imperial

Diagrams

Application images Resources Video
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy