nVent ERIFLEX FleXbus Support Kit on Edge 3 Poles
nVent ERIFLEX FleXbus Support Kit on Edge 3 Poles
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
3D models
Video
Features
- Adjustable clip adapts to support different conductor thicknesses (open/closed position)
- Strong, mechanical resistance and short-circuit tested as per IEC 61914 up to 67kA rms – 147kA Peak
- Adjustable distance between each conductor (12,5 mm pitch)
- Installation side-by-side or on top
- For use with 3P configuration
- Mounting options for ceiling or wall
- Mounting options for different cable trays types
- Mounting options for horizontal or vertical orientations
Specifications
Insulation Voltage | 1000; 1500 |
Dielectric Strength, UL | 1500; 1500 |
Dielectric Strength, IEC 61439.1 | 3500 VAC @ 1 min |
Finish | Electrogalvanized |
Material | Glass Fibre Reinforced Polyamide; Steel |
Complies With | IEC® 60695-2-11 (Glow Wire Test 960 °C); IEC® 61439.1; IEC® 61914 |
Halogen Free Rating | IEC® 60754-1 |
Low Smoke Rating | ISO 5659-2 |
Flammability Rating | UL® 94V-0 |
Working Temperature | −40 to 130 °C |
Working Temperature | −40 to 266 °F |
Installation Standard | AS 3008; BS 7671; CEI 64-8; CSN; DIN VDE 0100; HD 384; IEC® 60364; NBR 5410; NEN 1010; NFC 15-100; NIBT-NIN; NP (2002); ÔNORM; REBT; RGIE-AREI |
Brochure
Engineering Specification
Installation Manual / Instruction Sheet
Technical Handbook
Certifications
ERIFLEX FleXbus LSHFFR CC13323
English
IEC 61034-2; ISO 5659-2; UL 2885; IEC 60754-1; IEC 62821-2; UL 94; IEC 60695-2
IEC 61439-1 FleXbus 1X01084-06
English,French
IEC 61439-1
CE, ERIFLEX FleXbus
English
EN IEC 61439-1; EN IEC 60364; EN IEC 61914
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.