Skip to main content

Please Select Your Country/Language Preferences

TM20EX Mechanical Thermostat

nVent RAYCHEM T-M-20-S/+x+y/EX is a mechanical surface sensing thermostat providing temperature control and temperature limit in hazardous areas. The safety limiter prevents the heating system from exceeding a preset maximum temperature should the control function fail to operate or an unsafe process temperature occur. Available in ranges: +0 °C +120 °C, +0 °C +200 °C and +50 °C +300 °C. The maximum rated voltage is 400 VAC. The switching current capacity is 16 A.

Read more Download Specifications
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Depth 3.54 in
Height 4.72 in
Width 8.66 in
Current Rating 16 A
Depth 90 mm
Height 120 mm
Width 220 mm
Max Voltage 400 V
Material Glass Fiber Reinforced Polymer
Controller Switching Capacity Max 16 A @ 400 VAC, Resistive load
Thermostat Type Mechanical Thermostat
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing