Filter by
Clear filters
-
Markets
-
Applications
-
Hazardous Area
-
Max Exposure Temperature
-
Max Exposure Temperature
Filter applied:
Subcategories
BTV Self-Regulating Heating Cable

BSA Self-Regulating Heating Cable

QTVR Self-Regulating Heating Cable

XTV Self-Regulating Heating Cable

IceStop Self-Regulating Heating Cable

HWAT Self-Regulating Heating Cable

WinterGard FS Self-Regulating Heating Cable

XL-Trace Low Smoke Zero Halogen Self-Regulating Heating Cable

ETL Self-Regulating Heating Cable

ElectroMelt Self-Regulating Heating Cable

KTV Self-Regulating Heating Cable

HTV Self-Regulating Heating Cable

FroStop Self-Regulating Heating Cable
Products | 13 results (54 items)

BTV Self-Regulating Heating Cable
For freeze protection and process temperature maintenance of pipes/vessels without steam cleaning requirements. Suitable for hazardous areas.

BSA Self-Regulating Heating Cable
Self-regulating trace heating cables for pipe freeze protection or process temperature maintenance up to 65°C, in safe area industrial locations

QTVR Self-Regulating Heating Cable
For higher power output freeze protection and process temperature maintenance of pipes/vessels without steam-cleaning requirement. Suitable for hazardous areas.

XTV Self-Regulating Heating Cable
For freeze protection of pipes/vessels up to 250 °F/121 °C and suitable for process temperature maintenance with steam-cleaning requirement. Suitable for hazardous areas.

IceStop Self-Regulating Heating Cable
For roof and gutter de-icing, self regulating heating cable.

HWAT Self-Regulating Heating Cable
For instant hot water without the need for recirculation.

WinterGard FS Self-Regulating Heating Cable
For pipe freeze protection, available with cold components or heat shrink componenets.

XL-Trace Low Smoke Zero Halogen Self-Regulating Heating Cable
For pipe freeze protection, with unique low smoke zero halogen (LSZH) features and cold components.

ETL Self-Regulating Heating Cable
For pipe freeze protection, with heat shrinkable components.

ElectroMelt Self-Regulating Heating Cable
For prevention of ice and snow build up on ramps and other accessways, self-regulating heating cable.