nVent CADDY Speed Link SLS with Wedge Anchor
nVent CADDY Speed Link SLS with Wedge Anchor
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
3D models
Video
Features
- Complete system includes wire, locking device and wedge anchor from Powers Fasteners, Inc.
- Quickly and easily attaches into cracked and non-cracked concrete
- Installs in strut profiles without the need to insert fingers or tools into the strut
- Finger tightening of nut secures the locking device into position without tools
- No special tools required
- ETA-13/0355 assessment available for wedge anchor from Powers Fasteners, Inc
Specifications
Wire Rope Diameter | 2 mm |
Static Load Safety Factor | 5:1 |
Finish | Electrogalvanized |
Material | Steel; Polypropylene; Zinc Alloy |
Complies With | SMACNA HVAC-DCS |
Hole Size (HS) | 0.31 – 0.38" |
Slot Size (SS) | 0.31" x 0.25" - 0.31" x 0.38" |
Width (W) | 0.63" |
Height 2 (H2) | 1.7" |
Height 1 (H1) | 2.1" |
Slot Size (SS) | 8 x 6.5 mm - 8 x 10 mm |
Hole Size (HS) | 8 – 10 mm |
Width (W) | 16 mm |
Height 2 (H2) | 43.5 mm |
Height 1 (H1) | 53 mm |
Thread Size (TS) | M8 |
Thickness (T) | 0.15" max |
Thickness (T) | 4 mm max |
Brochure
Catalog
Installation Manual / Instruction Sheet
Technical Handbook
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.