Metal Pressure Clip, Fire-Rated

E30 Fire Rating Power Cable Capacity | ||||
Eucasafe (N)HXCH FE 180 E30 | ||||
Part Number | Number of Cores | Core Cross Section | Cable Diameter | Number of Cables |
PKM10H6IN | 4 | 1.5 mm² | 12.5 mm | 8 Max |
3 | 1.5 mm² | 11.8 mm | 8 Max | |
2 | 1.5 mm² | 11.4 mm | 8 Max | |
PKM16H6IN | 4 | 1.5 mm² | 12.5 mm | 12 Max |
3 | 1.5 mm² | 11.8 mm | 12 Max | |
2 | 1.5 mm² | 11.4 mm | 14 Max |
E30 Fire Rating Data Cable Capacity | ||||
Eucasafe JE-H(St) Bd FE 180 E30 | ||||
Part Number | Number of Wire Pairs | Wire Diameter | Cable Diameter | Number of Cables |
PKM10H6IN | 2 | 0.8 mm | 6.6 mm | 14 Max |
4 | 0.8 mm | 8.8 mm | 10 Max | |
PKM16H6IN | 2 | 0.8 mm | 6.6 mm | 24 Max |
4 | 0.8 mm | 8.8 mm | 18 Max |