Filter applied: 1
Products | 7 results (156 items)
HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler
Pipe clamp with threaded combi nut; for use with heavy duty non-insulated metal pipe.
Catalog NumberItem NameAdd to Quote action
"HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 0.591""–0.748"" OD, 3/8"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, HD, 0.591""–0.748"" OD, 3/8"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 0.787""–0.945"" OD, 1/2"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, HD, 0.787""–0.945"" OD, 1/2"" Pipe"
"Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 0.984""–1.181"", 3/4"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, HD, 0.984""–1.181"" OD, 3/4"" Pipe"
"Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 1.22""–1.378"", 1"" Pipe"
"Heavy Duty Pipe Clamp, Fire/Sprinkler, HD, 1.22""–1.378"", 1"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 1.417""–1.614"" OD"
"Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 1.575""–1.772"", 1 1/4"" Pipe"
"Heavy Duty Pipe Clamp, Fire/Sprinkler, HD, 1.575""–1.772"", 1 1/4"" Pipe"
"Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 1.89""–2.087"", 1 1/2"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, HD, 1.89""–2.087"" OD, 1 1/2"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 2.126""–2.323"" OD"
"HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, HD, 2.126""–2.323"" OD"
"Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 2.362""–2.559"", 2"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, HD, 2.362""–2.559"" OD, 2"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 2.402""–2.835"" OD"
"Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 2.992""–3.189"", 2 1/2"" Pipe"
"Heavy Duty Pipe Clamp, Fire/Sprinkler, HD, 2.992""–3.189"", 2 1/2"" Pipe"
"Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 3.465""–3.701"", 3"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, HD, 3.465""–3.701"" OD, 3"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 3.74""–4.016"" OD"
"HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 4.016""–4.252"" OD"
"Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 4.331""–4.567"", 4"" Pipe"
"Heavy Duty Pipe Clamp, Fire/Sprinkler, HD, 4.331""–4.567"", 4"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 4.882""–5.079"" OD"
"HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, HD, 4.882""–5.079"" OD"
"HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 5.236""–5.512"" OD"
"HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 5.512""–5.748"" OD, 5"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, HD, 5.512""–5.748"" OD, 5"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 5.866""–6.102"" OD"
"HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 6.26""–6.496"" OD"
"HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, HD, 6.26""–6.496"" OD"
"Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 6.575""–6.811"", 6"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, HD, 6.575""–6.811"" OD, 6"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 6.929""–7.165"" OD"
"HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 7.402""–7.638"" OD"
"HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 7.835""–8.071"" OD"
"HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 8.15""–8.504"" OD"
"HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 8.622""–8.898"" OD, 8"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, HD, 8.622""–8.898"" OD, 8"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 8.937""–9.291"" OD"
"HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 9.606""–9.843"" OD"
"HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 9.882""–10.276"" OD"
"HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 10.512""–10.748"" OD, 10"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, HD, 10.512""–10.748"" OD, 10"" Pipe"
"HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 12.008""–12.441"" OD"
nVent CADDY Macrofix Plus Non-Insulated
Quick install 2-screw pipe clamp with threaded nut, for use with non-insulated metal and plastic pipe
Catalog NumberItem NameAdd to Quote action
"nVent CADDY Macrofix Plus Non-Insulated, 0.591""–0.748"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 0.748""–0.906"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 0.906""–1.142"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 1.142""–1.378"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 1.378""–1.614"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 1.614""–1.89"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 1.929""–2.165"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 2.126""–2.441"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 2.441""–2.835"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 2.874""–3.268"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 3.268""–3.661"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 3.661""–4.055"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 4.055""–4.449"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 4.449""–4.843"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 4.843""–5.236"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 5.236""–5.63"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 5.63""–6.024"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 6.102""–6.496"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 6.496""–6.89"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 7.677""–8.071"" OD"
"nVent CADDY Macrofix Plus Non-Insulated, 8.268""–8.661"" OD"
nVent CADDY Macrofix Non-Insulated M8/M10
Pipe clamp with threaded combi nut; for use with non-insulated metal pipe.
Catalog NumberItem NameAdd to Quote action
"nVent CADDY Macrofix Non-Insulated M8/M10, 0.59""–0.75"" OD, 3/8"" Pipe"
"nVent CADDY Macrofix Non-Insulated M8/M10, 0.75""–0.91"" OD, 1/2"" Pipe"
"Macrofix Non-Insulated M8/M10, 0.91""–1.14"" OD, 3/4"" Pipe"
"Macrofix Non-Insulated M8/M10, 1.14""–1.38"" OD, 1"" Pipe"
"nVent CADDY Macrofix Non-Insulated M8/M10, 1.38""–1.61"" OD"
"Macrofix Non-Insulated M8/M10, 1.61""–1.89"" OD, 1 1/4"" Pipe"
"Macrofix Non-Insulated M8/M10, 1.89""–2.13"" OD, 1 1/2"" Pipe"
"Macrofix Non-Insulated M8/M10, 2.13""–2.44"" OD, 2"" Pipe"
"Macrofix Non-Insulated M8/M10, 2.44""–2.83"" OD"
"Macrofix Non-Insulated M8/M10, 2.87""–3.27"" OD, 2 1/2"" Pipe"
"Macrofix Non-Insulated M8/M10, 3.27""–3.66"" OD, 3"" Pipe"
"Macrofix Non-Insulated M8/M10, 3.66""–4.06"" OD, 3 1/2"" Pipe"
"Macrofix Non-Insulated M8/M10, 4.06""–4.45"" OD"
"Macrofix Non-Insulated M8/M10, 4.45""–4.84"" OD, 4"" Pipe"
"Macrofix Non-Insulated M8/M10, 4.84""–5.24"" OD"
"Macrofix Non-Insulated M8/M10, 5.24""–5.63"" OD, 5"" Pipe"
"nVent CADDY Macrofix Non-Insulated M8/M10, 5.63""–6.02"" OD"
"nVent CADDY Macrofix Non-Insulated M8/M10, 6.1""–6.5"" OD"
"nVent CADDY Macrofix Non-Insulated M8/M10, 6.5""–6.89"" OD, 6"" Pipe"
"nVent CADDY Macrofix Non-Insulated M8/M10, 7.68""–8.07"" OD"
"nVent CADDY Macrofix Non-Insulated M8/M10, 8.27""–8.66"" OD, 8"" Pipe"
"nVent CADDY Macrofix Non-Insulated M8/M10, 8.66""–9.06"" OD"
"nVent CADDY Macrofix Non-Insulated M8/M10, 9.61""–10.04"" OD"
"nVent CADDY Macrofix Non-Insulated M8/M10, 10.63""–11.02"" OD, 10"" Pipe"
"nVent CADDY Macrofix Non-Insulated M8/M10, 12.36""–12.76"" OD, 12"" Pipe"
nVent CADDY Macrofix Plus NI EZ with Easy Closure
Quick closing pipe clamp with threaded nut; for use with non-insulated metal and plastic pipe.
Catalog NumberItem NameAdd to Quote action
"nVent CADDY Macrofix Plus NI EZ with Easy Closure, 1/2"" Pipe, 0.787""–0.839"" OD"
"Macrofix Plus NI EZ with Easy Closure, 3/4"" Pipe, 0.984""–1.059"""
"Macrofix Plus NI EZ with Easy Closure, 1"" Pipe, 1.26""–1.327"""
"Macrofix Plus NI EZ with Easy Closure, 1 1/4"" Pipe, 1.575""–1.669"""
"Macrofix Plus NI EZ with Easy Closure, 1 1/2"" Pipe, 1.902""–1.969"""
"Macrofix Plus NI EZ with Easy Closure, 2"" Pipe, 2.374""–2.48"""
"nVent CADDY Macrofix Plus NI EZ with Easy Closure, 2 1/2"" Pipe, 2.953""–2.996"" OD"
nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel
Pipe clamp with threaded combi nut; for use with non-insulated metal pipe.
Catalog NumberItem NameAdd to Quote action
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 0.59""–0.75"" OD, 3/8"" Pipe"
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 0.75""–0.91"" OD, 1/2"" Pipe"
"Macrofix Non-Insulated M8/M10, Stainless Steel, 0.91""–1.14"", 3/4"" Pipe"
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 1.14""–1.38"" OD, 1"" Pipe"
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 1.38""–1.61"" OD"
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 1.61""–1.89"" OD, 1 1/4"" Pipe"
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 1.89""–2.13"" OD, 1 1/2"" Pipe"
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 2.13""–2.44"" OD, 2"" Pipe"
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 2.44""–2.83"" OD"
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 2.87""–3.27"" OD, 2 1/2"" Pipe"
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 3.27""–3.66"" OD, 3"" Pipe"
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 3.66""–4.06"" OD, 3 1/2"" Pipe"
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 4.06""–4.45"" OD"
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 4.45""–4.84"" OD, 4"" Pipe"
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 4.84""–5.24"" OD"
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 5.24""–5.63"" OD, 5"" Pipe"
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 5.63""–6.02"" OD"
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 6.1""–6.5"" OD"
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 6.5""–6.89"" OD, 6"" Pipe"
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 7.68""–8.07"" OD"
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 8.27""–8.66"" OD, 8"" Pipe"
"nVent CADDY Macrofix Non-Insulated M8/M10, Stainless Steel, 8.66""–9.06"" OD"
PX NI Heavy Duty Pipe Clamp with External Thread
Pipe clamp with externally threaded nut; for use with heavy duty non-insulated metal pipe.
Catalog NumberItem NameAdd to Quote action
"PX NI HD Pipe Clamp w/Ext. Thread, S316, 1.024""–1.22"" OD, 1/2"" Thread, 1.06"""
"PX NI HD Pipe Clamp w/Ext. Thr., Steel, EG, 1.26""–1.417"" OD, 1/2"" Thr., 1.06"""
"PX NI HD Pipe Clamp w/Ext. Thread, S316, 1.26""–1.417"" OD, 1/2"" Thread, 1.06"""
"PX NI HD Pipe Clamp w/Ext. Thr., Steel, EG, 1.614""–1.811"" OD, 1/2"" Thr., 1.06"""
"PX NI HD Pipe Clamp w/Ext. Thread, S316, 1.614""–1.811"" OD, 1/2"" Thread, 1.06"""
"PX NI HD Pipe Clamp w/Ext. Thr., Steel, EG, 1.85""–2.047"" OD, 1/2"" Thr., 1.06"""
"PX NI HD Pipe Clamp w/Ext. Thread, S316, 1.85""–2.047"" OD, 1/2"" Thread, 1.06"""
"PX NI HD Pipe Clamp w/Ext. Thr., Steel, EG, 2.323""–2.48"" OD, 1/2"" Thr., 1.06"""
"PX NI HD Pipe Clamp w/Ext. Thread, S316, 2.323""–2.48"" , 1/2"", 1.06"""
"PX NI HD Pipe Clamp w/Ext. Thr., Steel, EG, 2.756""–2.874"" OD, 1/2"" Thr., 1.06"""
"PX NI HD Pipe Clamp w/Ext. Thr., Steel, EG, 2.913""–3.11"" OD, 1/2"" Thr., 1.22"""
"PX NI HD Pipe Clamp w/Ext. Thread, S316, 2.913""–3.11"" OD, 1/2"" Thread, 1.22"""
"PX NI HD Pipe Clamp w/Ext. Thr., Steel, EG, 3.425""–3.622"" OD, 1/2"" Thr., 1.22"""
"PX NI HD Pipe Clamp w/Ext. Thread, S316, 3.425""–3.622"" OD, 1/2"" Thread, 1.22"""
"PX NI HD Pipe Clamp w/Ext. Thread, S316, 3.937""–4.134"" OD, 1/2"" Thread, 1.22"""
"PX NI HD Pipe Clamp w/Ext. Thr., Steel, EG, 4.409""–4.606"" OD, 1/2"" Thr., 1.22"""
"PX NI HD Pipe Clamp w/Ext. Thread, S316, 4.409""–4.606"" OD, 1/2"" Thread, 1.22"""
"PX NI HD Pipe Clamp w/Ext. Thread, S316, 5.394""–5.63"" OD, 3/4"" Thread, 1.5"""
"PX NI HD Pipe Clamp w/Ext. Thread, S316, 6.181""–6.417"" OD, 3/4"" Thread, 1.5"""
"PX NI HD Pipe Clamp w/Ext. Thr., Steel, EG, 6.457""–6.654"" OD, 3/4"" Thr., 1.5"""
"PX NI HD Pipe Clamp w/Ext. Thread, S316, 6.457""–6.654"" OD, 3/4"" Thread, 1.5"""
"PX NI HD Pipe Clamp w/Ext. Thread, S316, 6.693""–6.89"" OD, 3/4"" Thread, 1.5"""
"PX NI HD Pipe Clamp w/Ext. Thread, S316, 6.929""–7.165"" OD, 3/4"" Thread, 1.5"""
"PX NI HD Pipe Clamp w/Ext. Thread, S316, 7.835""–8.071"" OD, 3/4"" Thread, 1.5"""
"PX NI HD Pipe Clamp w/Ext. Thread, S316, 8.386""–8.622"" OD, 3/4"" Thread, 1.5"""
"PX NI HD Pipe Clamp w/Ext. Thr., Steel, EG, 9.685""–9.921"" OD, 3/4"" Thr., 1.5"""
"PX NI HD Pipe Clamp w/Ext. Thread, S316, 9.685""–9.921"" OD, 3/4"" Thread, 1.5"""
"PX NI HD Pipe Clamp w/Ext. Thr., Steel, EG, 0.827""–0.984"" OD, 1/2"" Thr., 1.06"""
"PX NI HD Pipe Clamp w/Ext. Thread, S316, 0.827""–0.984"" OD, 1/2"" Thread, 1.06"""
"PX NI HD Pipe Clamp w/Ext. Thr., Steel, EG, 1.024""–1.22"" OD, 1/2"" Thr., 1.06"""
nVent CADDY Macrofix NI EZ with Easy Closure
Quick closing pipe clamp with threaded combi nut; for use with non-insulated metal pipe.