- Brands
- Applications
- Type
- Height
- Height
- Width
- Width
- Depth
- Depth
- Protection Rating
- Product Family
- Material
- Mold Family
Products | 58 results (121 items)
Adhesive Cable Fastener
Fast-drying, waterproof, synthetic rubber and resin-based adhesive.
- Flat cable holder for use with hot pitch...
Air Terminal, Imperial Thread
Air Terminal, Imperial Thread.
- Lightning strike termination points for ...
Transient Surge Filter
The nVent ERICO Critec Transient Surge Filter (TSF) product family is a UL registered, IEC compliant, compact, serviceab...
- Compact, space saving design
- Replaceable surge module reduces down ti...
- Compliance to the latest UL 1449 Edition...
- Low let-through voltages on the critical...
ISOnV Insulated Conductor
- Provides protection of equipment against...
- Field terminated with separately ordered termination kits
Dynasphere Air Terminal, MKIV
Lightning protection Dynasphere Air Terminal.
- Dynamic response to the approach of a lightning downleader
- Non-radioactive technology
- No external power required
- Three replaceable terminals for specific...
Ground Mat
Prefabricated ground mats, made of wire mesh, are ideal for systems designed for safety purposes to protect operators ag...
- Silver brazed joints (35% silver alloy b...
- Conductor spacing available in standard configurations
- Option to add center wire into the mat c...
- Ground mats are laid flat onto pallets for shipping
Concept Disconnect Enclosure Type 4
Concept Disconnect Enclosures provide an extra level of visual ON or OFF indication.
- Seams continuously welded and ground smooth
- External-formed 90-degree body flange channels away liquids
- Bonding provision on door; grounding stud on body
- Holes in body for mounting disconnect op...
Early Streamer Emission Terminal
Lightning protection Early Streamer Emission (ESE) Air Terminal.
- Designed and tested to NF C 17-102 and similar standards
- Available in three models to suit specific site requirements
- Suitable for use with a variety of downc...
Air Terminal, Metric Thread
Air terminal with metric thread. Used in many lightning protection schemes as the strike termination point.
- Lightning strike termination points for ...
- Includes nut for securing to air terminal base
CPIW Grounding and Bonding Braid, Stainless Steel for Large Bolts
Flat Stainless Steel Grounding Braid.
- Superior abrasion, corrosion, chemical a...
- Covering from M20 (3/4"-10) up to M42 (1...
- Great for expansion joints where constan...
- Ready to use out of the box, eliminates ...
Non-Insulated Stranded Conductor for Lightning Protection
Provides a path to ground for lightning currents.
- Provides a path to ground for lightning currents
MBJ Grounding and Bonding Braid, Tinned Copper
Flat Tinned Copper Grounding Braid.
- Complete range of earth/ground flexible ...
- Integral palm, without tin or crimped lu...
- Resistant to vibration and fatigue, reducing maintenance
- Provides weight savings, material saving...