Skip to main content

Please Select Your Country/Language Preferences

PH4418.jpg image Hover to magnify image or click to enlarge

Ground Mat

Prefabricated ground mats, made of wire mesh, are ideal for systems designed for safety purposes to protect operators against “touch potentials" at manually operated disconnect switches.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Net Weight (kg) per Standard Mat
Grid Spacing
51 x 51 mm 102 x 102 mm 152 x 152 mm 203 x 203 mm 305 x 305 mm
Conductor Size Standard Mat Size (square meters)
1.2 x 1.2 1.2 x 1.8 1.2 x 1.2 1.2 x 1.8 1.2 x 1.2 1.2 x 1.8 1.2 x 1.2 1.2 x 1.8 1.2 x 1.2 1.2 x 1.8
#6 Copper-Clad  Steel Wire 6.62 kg 9.84 kg 3.45 kg 5.08 kg 2.40 kg 3.49 kg 1.86 kg 2.72 kg 1.32 kg 1.91 kg
#8 Copper-Clad  Steel Wire 4.17 kg 6.21 kg 2.18 kg 3.22 kg 1.50 kg 2.22 kg 1.18 kg 1.72 kg 0.86 kg 1.22 kg
Weights are for copper-clad steel wire. Add 10% for approximate weight of solid copper wire.
Mats are palletized for shipment. Add 22.67 kg per pallet for gross weight. Maximum of 100 mats per pallet.
MT-2-C-72-B-96-A-96
MT Mat Designation
2 Center Wire 1: None
2: Mat Length
3: CWO - Both ends
4: CWO - One end
C Mesh Size (inch x inch) A: 2" X 2"
B: 4" X 4"
C: 6" X 6"
D: 8" X 8"
E: 10 X 10
F: 12 X 12
G: 18 X 18
72 Width (inches max)
B Wire A: 4 Copper
B: 6 Copper
C: 6-30% CW
D: 6-40% CW
E: 8 Copper
F: 8-30% CW
G: 8-40% CW
H: 10 Copper
J: 10-30% CW
K: 10-40% CW
96 Length (inches max)
A Center Wire Type A: None
B: 5/16" Rod (1/0" Solid)
C: 3/8" Rod (2/0" Solid)
D: 7/16" Rod (4/0" Solid)
E: 1/2" Rod (250 kcmil)
F: 1/0 Concentric
G: 2/0 Concentric
H: 4/0 Concentric
J: 250 Concentric
K: 300 Concentric
L: 350 Concentric
M: 500 Concentric
N: #2 Solid
96* CWO (inches max)
* Empty if none

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us