- Brands
- Applications
- Product Type
- Product Family
- Power
- Socket Type
- Type
- Frame Material
- Handle Type
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Width
- Finish
- Depth
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Wall Type
- Rack Width 1
- Rack Width 2
- Door Type
- Front Finish
- Function
- Groove Width
- Access
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Shock and Vibration Tolerance
- Handle Included
- Mold Family
Products | 405 results (3066 items)
Varistar CP Deco Cabinet With 19" Panel Mounts in Deco Frame
Varistar is a robust welded steel frame cabinet with high IP, thermal management, shock, vibration and EMC capabilities.
- Open at front (no door)
- 19" panel mounts integrated into decoration frame
- Rear door with single point locking, sid...
- Static load‐carrying capacity 400 kg (mo...
Universal Pedestal Clamp with Cable Management, MBNUPCJ240
Eliminates the need for separate mounting brackets for different pedestal types or sizes.
- Only one attachment required for both me...
- Eliminates the need for separate mountin...
- Stainless steel construction of bracket ...
- Mesh bonding conductors do not have to b...
nVent ERICO Cadweld Plus Welding Material, F20
nVent ERICO Cadweld Plus cups are premeasured, self-contained cups of welding material that are placed in the mold and i...
- Mixture consists mainly of copper oxide and aluminum
- Primarily used in grounding and bonding applications
- Integrated welding material package
- Color coding by size for easy identification
Fence Clamp, One Conductor
Can provide ideal mounting points for conductors used throughout your grounding and bonding system.
- Theft-deterrent appearance
- Stainless steel hardware included
- Tin plating minimizes the risk of corrosion
- The clamp accepts the conductor either i...
CABS Busbar Support Kit
Module kit for all busbar types.
- For all busbar types
- Improve bending resistance by interlocki...
- Quick and easy to install
- Halogen free insulators
Single Pole Distribution Block
Primary device for easy assembly between a wide range of conductors to perform electrical power distribution.
- Tinned copper or aluminum block allows f...
- Screw retaining cover is hinged and removable
- Design allows for visual inspection of c...
- Modular snap-together blocks for buildin...
UFS nVent ERIFLEX Flexibar and IBSB Support Kit
Insulated flat conductor support.
- Kit includes one rail and 24 retaining blocks
- Create up to three 650 mm (25.6") suppor...
- Retaining blocks are halogen free
- RoHS compliant
nVent ERIFLEX FleXbus Conductor
- Flexible insulated copper-plated, aluminum flat braid
- Better current/ampacity than cable due to skin effect
- Much more flexible than cable
- No bending radius to respect
Interscale Flexible Heat Conductor (FHC), 20 mm
Conductor block expands/contracts vertically to compensate for tolerance stack up and optimizes surface contact.
- Designed for Intel, AMD, Via, Freescale,...
- Provides industry-leading conduction coo...
- Patent pending conduction cooling soluti...
- Secured to PCB with thermally conductive adhesive tape
CPI Grounding and Bonding Braid, Stainless Steel
Flat Stainless Steel Grounding Braid.
- Superior abrasion, corrosion, chemical a...
- Great for expansion joints where constan...
- Ready to use out of the box, eliminates ...
- Quick and easy to install
Transient Surge Filter
The nVent ERICO Critec Transient Surge Filter (TSF) product family is a UL registered, IEC compliant, compact, serviceab...
- Compact, space saving design
- Replaceable surge module reduces down ti...
- Compliance to the latest UL 1449 Edition...
- Low let-through voltages on the critical...
EuropacPRO Guide Rails to Accomodate Conduction Cooled Assemblies
The adapter is the interface between a subrack and the conduction cooled assemblies (CCAs).
- Adapter to hold conduction cooled assemb...