Small Polycarbonate Terminal Box, DPCP


Small Polycarbonate Terminal Box, DPCP
The polycarbonate terminal box range, DPCP, with a IP 66, 67 protection degree, is available off the shelf in many different sizes. The DPCP range is well suited for indoor and outdoor environments, even in locations where there is direct sunlight, thanks to the resistance to UV radiation. Water and dust are prevented from entering the terminal box, thus eliminating the risk for component failure, and with that, unnecessary downtime.
Industry Standards
CE
UKCA
GOST
IP
Details
Benefits
Resources
Features
- Description: Polycarbonate box, halogen-free, suitable for outdoor use. High UV radiation resistance. Self-extinguishing.
- Material: Polycarbonate.
- Gasket: Polyurethane gasket integrated in the box cover.
- Temperature resistance: -40 °C to +80 °C.
- Flammability: UL746C 5V.
- Protection: IP 66, 67 | IK 08 (-25 °C … +35 °C).
- Finish: RAL 7035.
- Approvals: CE, GOST. For cULus_UL Listed approvals, please contact our sales department.
- Delivery: Body, cover, cover screws manufactured from stainless steel, mounting screws and cover plugs made of polyamide.
- Flammability: UL746C 5V
- Protection: IP 66, 67 | IK 08 (-25 °C … +35 °C)
- Delivery: Body, cover, cover screws manufactured from stainless steel, mounting screws and cover plugs made of polyamide
Specifications
Color | Light Gray |
Material | Polycarbonate |
Color Code | RAL 7035 |
Finish | Smooth |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.