Small ABS Terminal Box, DABP


Small ABS Terminal Box, DABP
The ABS terminal box range, DABP, with a IP 66, 67 protection degree, is available off the shelf in many different sizes. The DABP range is well suited for demanding environments, since water and dust are prevented from entering the terminal box, thus eliminating the risk for component failure, and with that unnecessary downtime.
Industry Standards
CE
UKCA
GOST
IP
Details
Benefits
Resources
Features
- Description: ABS box, halogen-free, suitable for indoor use. Low UV radiation resistance.
- Material: Body: ABS. Plain cover: ABS. Transparent cover: polycarbonate.
- Gasket: Polyurethane gasket integrated in the box cover.
- Temperature resistance: -40 °C to +60 °C.
- Flammability: UL94 HB.
- Protection: IP 66, 67 | IK 06 (-25 °C), IK 07 (+35 °C).
- Finish: RAL 7035.
- Delivery: Body, cover, cover screws manufactured from stainless steel, mounting screws and cover plugs made from polyamide.
- Low UV radiation resistance
- Polyurethane gasket integrated in the box cover
- Temperature resistance: -40 °C to +60 °C
- Flammability: UL94 HB
- Body, cover, cover screws manufactured from stainless steel, mounting screws and cover plugs made from polyamide
Specifications
Material | ABS |
Color | Light Gray |
Finish | Smooth |
Approval Agency Certificate
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.