Large Abs Terminal Box, OABP
Large Abs Terminal Box, OABP
This ABS terminal box range, OABP, with a IP 66, 67 protection degree, can be extended in depth. It is available off the shelf in many different sizes. Deeper components may be installed when an extension frame, OPCP-EE, is used. The OABP range is well suited for demanding environments, since water and dust are prevented from entering the terminal box, thus eliminating the risk for component failure, and with that unnecessary downtime.
Industry Standards
CE UKCA
GOST
IP
Details
Benefits
Resources
Features
- Description: ABS box, halogen-free, suitable for indoor use. Low UV radiation resistance.
- Material: Body: ABS. Plain cover: ABS. Transparent cover: polycarbonate.
- Gasket: Polyurethane gasket integrated in the box cover.
- Temperature resistance: -40 °C to +60 °C.
- Flammability: UL94 HB.
- Protection: IP 66, 67 | IK 06 (-25 °C), IK 07 (+35 °C).
- Finish: RAL 7035.
- Delivery: Body, cover, cover screws manufactured from polyamide and mounting screws.
- The installed components inside the terminal box will be safe and secure due to the high protection degree
- Customers can receive terminal boxes with a short delivery time, that match their size requirements
- This will also remove any extra costs due to oversizing
- Component failure and unnecessary downtime is avoided as water and dust are prevented from entering the terminal box
- If necessary, deeper components can be installed when the expansion frame, OPCP-EE, has been mounted.
- The mounting plate, OMP, and DIN profiles, DR, have to be ordered separately, in order to complete the installation of the terminal box
- The expansion frame, OPCP-EE, should be ordered if a deeper terminal box is required
- Inner depth (mm): 115
Specifications
Material | ABS |
Color | Light Gray |
Color Code | RAL 7035 |
Finish | Smooth |
Approval Agency Certificate
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.