Hazardous Location Enclosures Select FiltersCloseApply Filter byFilter applied: 1Clear filters Metric | Imperial Collapse allExpand all Applications Controls and Drives (87) Corrosive Environments (103) Hazardous Environments (17) Hygienic Environments (103) Power Distribution (80) Height 4.02 in (1) 5.98 in (1) 7.01 in (1) 8.5 in (1) 9.84 in (2) 10 in (1) 11.8 in (6) 11.81 in (3) 12 in (1) 15.7 in (10) 15.75 in (4) 19.69 in (3) 19.7 in (6) 23.6 in (18) 23.62 in (3) 27.6 in (6) 28 in (2) 29.53 in (3) 30 in (3) 31.5 in (10) 35.43 in (1) 36 in (2) 39.4 in (10) 40 in (2) 47.2 in (10) 48 in (1) 50 in (2) 59.1 in (4) 61 in (4) 76 in (4) View All View Less Apply Height 102 mm (1) 152 mm (1) 178 mm (1) 216 mm (1) 250 mm (2) 254 mm (1) 300 mm (3) 305 mm (1) 400 mm (4) 500 mm (3) 600 mm (3) 700 mm (6) 711 mm (2) 750 mm (3) 762 mm (3) 800 mm (10) 900 mm (1) 914 mm (2) 1000 mm (10) 1016 mm (2) 1200 mm (10) 1219 mm (1) 1270 mm (2) 1500 mm (4) 1549 mm (4) 1930 mm (4) View All View Less Apply Width 4.02 in (1) 5.75 in (1) 5.98 in (1) 7.01 in (1) 7.87 in (2) 9.8 in (2) 9.84 in (1) 10 in (1) 11.8 in (8) 11.81 in (4) 12 in (1) 15.7 in (10) 15.75 in (4) 19.69 in (3) 19.7 in (8) 23.6 in (28) 23.62 in (4) 24 in (1) 26 in (2) 29.53 in (1) 30 in (4) 31.5 in (12) 35.4 in (4) 36 in (1) 39.4 in (6) 40 in (2) 47.2 in (2) 50 in (2) 61 in (4) 76 in (4) View All View Less Apply Width 102 mm (1) 146 mm (1) 152 mm (1) 178 mm (1) 200 mm (2) 250 mm (1) 254 mm (1) 300 mm (4) 305 mm (1) 400 mm (4) 500 mm (3) 600 mm (4) 610 mm (1) 660 mm (2) 750 mm (1) 762 mm (4) 800 mm (12) 900 mm (4) 914 mm (1) 1000 mm (6) 1016 mm (2) 1200 mm (2) 1270 mm (2) 1549 mm (4) 1930 mm (4) View All View Less Apply Depth 2.99 in (1) 4.02 in (2) 5 in (2) 5.9 in (8) 5.91 in (7) 8 in (2) 8.27 in (10) 8.9 in (22) 11.81 in (2) 12 in (1) 12.8 in (28) 15 in (2) 16 in (2) 16.7 in (22) 20 in (10) 30 in (4) View All View Less Apply Depth 76 mm (1) 102 mm (2) 127 mm (2) 150 mm (7) 203 mm (2) 210 mm (10) 225 mm (22) 300 mm (2) 305 mm (1) 325 mm (28) 381 mm (2) 406 mm (2) 425 mm (22) 508 mm (10) 762 mm (4) View All View Less Apply Protection Rating NEMA Type 4 (101) NEMA Type 4X (101) NEMA Type 12 (109) NEMA Type 13 (72) IP66 (109) Product Family InLine (3) PCF (80) WaterShed (4) Zonex (17) Filter1Filter applied: 1Category: Hazardous Location EnclosuresView All Filters (1) SubcategoriesZonex Stainless Steel Terminal Box, EXE-SBDetailsZonEx ATEX IECEx Type 4X Hinged 316SS EXE DesignDetailsZonEx Enclosure ATEX IECEx Certified Hinged Cover Type 4XDetailsInLine Enclosure Stainless Steel Type 4XDetailsWaterShed Stainless Steel Wallmount Sloped Top Type 4XDetailsPCF Stainless Steel Enclosure Type 4XDetailsZonex Stainless Steel Wall Mount Enclosures, EXE-WMDetails