Products | 139 results (392 items)
Service Entrance Suppressor(F), 160 kA
Economical primary surge protection with surge filter suitable for point-of-entry facility protection.
TDS130 Replacement Module
Replacement module for TDS130 Series.
TDX Flush Plate
Flush plate kit for mounting behind drywall.
Surge Reduction Filter N-Series, Single Phase
High-performance protection incorporating Spark Gap and Transient Discriminating (TD) technologies.
Transient Discriminating Surge Diverter, 20 kA Three Mode
Transient Discriminating (TD) technology helps ensure reliable and continued operation during sustained and abnormal over-voltage events.
Compact TDX Panel Protector, 50 kA
Compact panel surge protector, 50 kA.
EDT2 Enhanced DIN Rail Surge Protection Class II, 1+0 Mode
The EDT2 1+0 Mode Enhanced Transient Discriminating Surge Protective Devices provide reliable protection against voltage transients within the IEC Class II and UL Type 1CA environments.
DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 1+0 Mode
DT1 Series provides a range of compact, safe and high surge rated performance features for the harsh IEC Class I environment and suitable for protection within a wide range of applications.
Modular Spark Gap Diverter
Universal Transient Barrier, Single Pair
Surge protection universal transient barrier, single pair.