Universal Restraint Clip
Hover to magnify image or click to enlarge
Universal Restraint Clip
Details
Application images
Resources
CAD
Video
Features
- Attaches cable brace to structure
- Meets CEN/TS 17551:2021 requirements for Seismic Sway Bracing
Specifications
Finish | Electrogalvanized |
Material | Steel |
UL Loads | ||
Part Number | Brace Member | Load Rating |
CSBURC38 | CSB12CBL | 1859 N |
CSB18CBL | 3434 N | |
CSB36CBL | 8492 N | |
CSBURC12 | CSB12CBL | 1859 N |
CSB18CBL | 3434 N | |
CSB36CBL | 8492 N | |
CSBURC58 | CSB12CBL | 1859 N |
CSB18CBL | 3434 N | |
CSB36CBL | 8492 N |
Installation Manual / Instruction Sheet
Certifications
UL VGMI.EX26895
English
UL 203A
UL VGMI.EX26895
UL 203A
cUL VGMI7.EX26895
English
ULC/ORD-C203A
cUL VGMI7.EX26895
ULC/ORD-C203A
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.