Steel Flange Adapter Assembly
Hover to magnify image or click to enlarge
Steel Flange Adapter Assembly
Details
Application images
Resources
CAD
Related Products
Features
- Steel Flange Adapter and Universal Structural Bracket are preassembled, limiting work required in the field
- Installs on top or bottom flange of I-beams or bar joists
- Low profile easily fits between metal deck and steel structure
- Thumb spring retainer allows for ease of positioning
- Integrated angle gauge easily displays brace member angle of installation
- Snap-off bolt head helps enable easy installation and inspection of seismic sway braces
- Works with 1" through 2" brace pipes to reduce inventory
- Meets NFPA® 13 as pre-qualified for seismic applications
- FM Approved with the following brace members: 1-2 in Sch40 Pipe
- FM Specification Tested with the following brace members: 1-2 in Sch40 Pipe
Specifications
UL Loads | |||
Part Number | Flange Thickness | Brace Member | Load Rating |
CSBS1A | 6 - 8 mm | DN25 - DN50 Sch. 40 NPS | 6672 N |
8 - 19 mm | 7561 N |
FM Loads | ||||||||
Part Number | Horizontal Capacity per Installation Angle from Vertical | |||||||
Perpendicular to Structure | Parallel to Structure | |||||||
30°- 44° | 45°- 59° | 60°- 74° | 75°- 90° | 30°- 44° | 45°- 59° | 60°- 74° | 75°- 90° | |
CSBS1A | 3780 N | 7910 N | 12320 N | 12630 N | 3910 N | 6360 N | 8980 N | 10720 N |
Installation Manual / Instruction Sheet
Certifications
cUL VGMY7.EX3956
English
ULC/ORD-C203A
cUL VGMY7.EX3956
ULC/ORD-C203A
UL VGMY.EX3956
English
UL 203A
UL VGMY.EX3956
UL 203A
FM Tested CSB/CSBS/CSBU
English
ANSI/FM 1950
FM Approved, Seismic
English
FM 1950-2013
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.