nVent CADDY Speed Link SLK with Threaded Stud End


nVent CADDY Speed Link SLK with Threaded Stud End
Details
Application images
Resources
Video
Features
- Complete system includes wire, locking device and pre-assembled threaded stud end fitting
- Attaches to structures with threaded anchors or devices with threaded hole
- Connects directly to threaded devices in trapeze assemblies, light fixtures, HVAC assemblies or signage
Specifications
Static Load Safety Factor | 5:1 |
Finish | Electrogalvanized |
Material | Steel;Polypropylene;Zinc Alloy |
Complies With | SMACNA HVAC-DCS |
Installation Manual / Instruction Sheet
Technical Handbook
Certifications
cUL IFFX7.E94389
English
CSA-C22.2 No. 250.0
cUL IFFX7.E94389
CSA-C22.2 No. 250.0
UL IFFX.E94389
English
ANSI/UL 1598
UL IFFX.E94389
ANSI/UL 1598
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
UL DWMU.E165703
ANSI/UL 2239

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.