nVent CADDY Speed Link SLK Locking Device
Hover to magnify image or click to enlarge
nVent CADDY Speed Link SLK Locking Device
Details
Application images
Resources
Video
Features
- Push/pull keyless release allows easy adjustments
- Low-profile locking device minimizes visual impact
- Cable spread of 90 degrees allows positioning the device closer to the load
- Keyless release tubes are easy to operate while wearing gloves
- Double-sided locking mechanism enables simple height adjustment
Specifications
Material | Steel;Polypropylene;Zinc Alloy |
Installation Manual / Instruction Sheet
Technical Handbook
Certifications
cUL IFFX7.E94389
English
CSA-C22.2 No. 250.0
cUL IFFX7.E94389
CSA-C22.2 No. 250.0
UL IFFX.E94389
English
ANSI/UL 1598
UL IFFX.E94389
ANSI/UL 1598
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.