The nVent CADDY Pyramid Tool-Free series offers a unique labor saving solution for supporting electrical and mechanical applications on a variety of roof surfaces. The nVent CADDY Pyramid Tool-Free series restrains pipe, conduit, or cable tray without the need for metal hardware such as strut clamps or installation tools. Superior load distribution and a low abrasion foam interface combine to ensure that the roof membrane is protected despite varying roof surfaces and shifting caused by expansion and contraction.
Features
- Push-in fasteners install without the need for additional tools or hardware
- Ready to use out of the box, saving installation time and labor
- Plastic fasteners and base will not corrode
Filter applied: 1
Products | 2 results (5 items)
nVent CADDY Pyramid Tool-Free Pipe Support Kit
"Provides a fixed height support 4"" (102 mm) off the roof surface for outside pipe diameters between 0.50"" - 2.38"" (12.7 - 60.3 mm). Kits come in 5.5"", 10"" or 16"" (140 mm, 254 mm, or 406 mm) lengths."
nVent CADDY Pyramid Tool-Free Pipe Clamp
"Two sizes of clamps allow for outside pipe diameters between 0.50"" - 2.38"" (12.7 - 60.3 mm) to be restrained on top of the nVent CADDY Pyramid Tool-Free series base."