A12 Standard Transition Coupler, Plain, Worldwide Design
A12 Standard Transition Coupler, Plain, Worldwide Design
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
3D models
Video
Related Products
Features
- Designed to splice different diameter bars where the second bar can be rotated and is not restricted in its axial direction
- Slim design maintains concrete cover
- Installs quickly and easily
Specifications
Finish | Plain |
Material | Steel |
Design Version | Worldwide (Globally Available Materials) |
Designed to Meet | AASHTO;ABNT NBR 8548:1984;ACI 318 Type 1 (125% Specified Yield);ACI 318 Type 2 (Specified Tensile);ACI 349;ACI 359;AS3600;BS EN 1992-1-1;BS EN 1992-2;CAN/CSA - N287.2/.3/.4;DIN EN 1992-1-1;Eurocode 2;IBC Type 1 (125% Specified Yield);IBC Type 2 (Specified Tensile);ISO 15835;NEN EN 1992-1-1;NF A 35-020-1;NF EN 1992-1-1;ÖNORM EN 1992-1-1;Sellafield Ltd. Std. ES_0_3110;US Army Corps of Engineers;CAN/CSA - A23.3 |
Brochure
Case Study
Installation Manual / Instruction Sheet
Technical Handbook
Certifications
IAPMO®-UES ER-0129
English
ICC-ES AC133
LA City Approval ER-0129
English
IAPMO-UES ICC-ES AC133
Kontrollrådet PROD-130
English
ISO 15835
LA City Approval ER-0129
English
ICC-ES AC133
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.