nVent ERICO System 3000 Interceptor
Details
Resources
Features
- Dynamic response to the approach of a lightning downleader
- Designed for lower height installations
- Non-radioactive technology
- No external power required
Specifications
PRODUCT ATTRIBUTES
Brochure
Technical Handbook
Certifications
UL OVTZ.E202878
English
ANSI/UL 96
UL OVTZ.E202878
ANSI/UL 96
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.